Skip to main content
Renesas Electronics Corporation
Power MOSFETs for Automotive

Package Information

CAD Model:View CAD Model
Pkg. Type:SOP
Pkg. Code:pkg_10755
Lead Count (#):8
Pkg. Dimensions (mm):5 x 4 x 1.8
Pitch (mm):1.27

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
RoHS (UPA1763G(0)-E1-AT)EnglishJapanese
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Carrier TypeEmbossed Tape
Channels (#)2
Ciss (Typical) (pF)870
ID (A)4.5
Lead CompliantYes
Length (mm)5
MOQ2500
Mounting TypeSurface Mount
Nch/PchNch
Pch (W)1.7
Pkg. Dimensions (mm)5 x 4 x 1.8
Pkg. TypeSOP
Qg typ (nC)20
Qualification LevelIndustrial
RDS (ON) (Max) @10V (mohm)47
RDS (ON) (Max) @4.5V (mohm)57
Tape & ReelNo
Thickness (mm)1.8
VDSS (Max) (V)60
VGSS (V)20
Vgs (off) (Max) (V)2.5
Width (mm)4

Description

Support is limited to customers who have already adopted these products.

Nch Dual Power MOSFET 60V 4. 5A 47. 0mohm Power SOP8 Automotive