Skip to main content
Renesas Electronics Corporation
MIPI D-PHY Transceiver for CSI-2/DSI IP (TSMC 40nm LP)

Package Information

CAD Model:View CAD Model
Pkg. Type:
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

ProtocolMIPI
FunctionD-PHY, Transceiver
ProcessSoft macro & TSMC 40nm LP
Data Rate (Mbps)1000
InterfaceCSI-2, DSI, PPI
Number of Channels2
Supply Voltage Range (V)Core: 1.1V, I/O: 1.8V
Data Rate RS-485/RS-2321000

Description

Renesas MIPI® D-PHY™ Transmitter/Receiver IP is a 2 data lanes transmitter/receiver hard macro for DSI℠/CSI-2®, fabricated using TSMC's 40nm Low Power (LP) process.