Skip to main content
Renesas Electronics Corporation

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QMS
Lead Count (#):64
Pkg. Dimensions (mm):7.0 x 7.0 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8820-LA1-CR)Download

Product Attributes

Lead Count (#)64
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Analog RGB InputNo
CCFL/LED ControllerNo
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-InterlacerNo
Digital RGB/Y CbCr InputNo
Dual View OutputNo
External OSDNo
LVDS InputNo
LVDS OutputNo
Length (mm)7
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ500
Memory SupportNo
OSD Colors16 Colors / 16-bit Palette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)SVGA
PIPNo
Pitch (mm)0.4
Pkg. Dimensions (mm)7.0 x 7.0 x 1.40
Pkg. TypeLQFP
Qualification LevelAutomotive
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputDigital
TTL OutputYes
Thickness (mm)1.4
Touch-screen ControllerNo
Width (mm)7
YPbPr InputNo

Description

The TW8820 incorporates many of the features required to create a multi-purpose Video Door phone intercom LCD display system in a single package. It integrates a high quality 2D comb NTSC/PAL/SECAM video decoder, high quality scaler, and image enhancement functions which include Black and White Stretch and Gamma Correction. It also supports panoramic scaling for conversion to wide screen display. TW8820 supports analog composite video input and the output supports a wide variety of digital LCD panel types with its built-in timing controller.