Skip to main content
Renesas Electronics Corporation
Ultra Low Cost LCD Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:WFQFN
Pkg. Code:LZB
Lead Count (#):48
Pkg. Dimensions (mm):7.0 x 7.0 x 0.85
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8819AT-NA2-GRT)Download

Product Attributes

Lead Count (#)48
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryNickel/Palladium/Gold-Silver - e4
Temp. Range (°C)-40 to +105°C
Assembly LocationPHILIPPINES
Wafer Fab LocationUNITED STATES
Analog RGB InputNo
CCFL/LED ControllerNo
CVBS InputYes (differential)
Color EnhancementYes
Comb Filter2D
De-InterlacerYes
Digital RGB/Y CbCr InputNo
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
Length (mm)7
MCU/MPUNo
MIPI-CSI2 inputNo
MOQ3000
Memory SupportNo
OSD Colors16 Colors / 16-bit Palette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)WXGA+
PIPNo
Pitch (mm)0.5
Pkg. Dimensions (mm)7.0 x 7.0 x 0.85
Pkg. TypeWFQFN
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputAnalog
TTL OutputYes
Thickness (mm)0.85
Touch-screen ControllerNo
Width (mm)7
YPbPr InputNo

Description

The TW8819 is an ultra low cost highly integrated LCD controller. It combines a high quality 2D comb NTSC/PAL/SECAM video decoder, high quality scaler, Font based OSD engine, and image enhancement functions. It also supports panoramic scaling for conversion to wide screen display. The TW8819 supports analog composite video inputs and the output supports a wide variety of digital LCD panel types.