| CAD Model: | View CAD Model |
| Pkg. Type: | TQFP |
| Pkg. Code: | QSH |
| Lead Count (#): | 80 |
| Pkg. Dimensions (mm): | 12.0 x 12.0 x 0.00 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Lead Count (#) | 80 |
| Carrier Type | Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Pb (Lead) Free | Yes |
| Pb Free Category | Pb-Free 100% Matte Tin Plate w/Anneal-e3 |
| Temp. Range (°C) | -40 to +85°C |
| Country of Assembly | TAIWAN |
| Country of Wafer Fabrication | USA |
| Analog RGB Input | No |
| CCFL/LED Controller | CCFL & LED |
| CVBS Input | Yes |
| Color Enhancement | Yes |
| Comb Filter | 2D |
| De-Interlacer | 2D |
| Digital RGB/Y CbCr Input | No |
| Dual View Output | No |
| External OSD | No |
| ISO 26262 (Functional Safety) | QM |
| LVDS Input | No |
| LVDS Output | No |
| Length (mm) | 12 |
| MCU/MPU | Integrated |
| MIPI-CSI2 input | No |
| MOQ | 1000 |
| Memory Support | No |
| OSD Colors | 8x2 Color/ 8-Bit Palette |
| OSD Font RAM | 75 |
| OSD Font ROM | 202 |
| OSD Type | Font |
| Output Resolution (Max) | SVGA |
| PIP | No |
| Pkg. Dimensions (mm) | 12.0 x 12.0 x 0.00 |
| Pkg. Type | TQFP |
| Price (USD) | $8.36487 |
| Qualification Level | AEC-Q100 Grade 2 |
| S-Video Input | Yes |
| SCART Input | No |
| Secondary Output | Pseudo BT.656 (up to 720p) |
| TCON Output | Digital |
| TTL Output | Yes |
| Touch-screen Controller | No |
| Width (mm) | 12 |
| YPbPr Input | No |
The TW8817 is a highly integrated low cost TFT flat panel controller supporting digital panels. To reduce BOM cost, TW8817 integrates a SECAM/NTSC/PAL video decoder supporting CVBS & S-Video inputs, an 8-bit MCU, a CCFL controller and a LED controller. The TW8817 integrates a high quality NTSC/PAL/SECAM 2D video decoder and a 2D De-interlacer/Scaler.