Skip to main content
Renesas Electronics Corporation
Low cost, Highly integrated LCD controller for digital LCD panels

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFP
Pkg. Code:QSH
Lead Count (#):80
Pkg. Dimensions (mm):12.0 x 12.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)80
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationUSA
Analog RGB InputNo
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr InputNo
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
Length (mm)12
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ238
Memory SupportNo
OSD Colors8x2 Color/ 8-Bit Palette
OSD Font RAM75
OSD Font ROM202
OSD TypeFont
Output Resolution (Max)SVGA
PIPNo
Pkg. Dimensions (mm)12.0 x 12.0 x 0.00
Pkg. TypeTQFP
Price (USD)$7.04568
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputPseudo BT.656 (up to 720p)
TCON OutputDigital
TTL OutputYes
Touch-screen ControllerNo
Width (mm)12
YPbPr InputNo

Description

The TW8817 is a highly integrated low cost TFT flat panel controller supporting digital panels. To reduce BOM cost, TW8817 integrates a SECAM/NTSC/PAL video decoder supporting CVBS & S-Video inputs, an 8-bit MCU, a CCFL controller and a LED controller. The TW8817 integrates a high quality NTSC/PAL/SECAM 2D video decoder and a 2D De-interlacer/Scaler.