Skip to main content
Renesas Electronics Corporation
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:TFBGA
Pkg. Code:VJD
Lead Count (#):144
Pkg. Dimensions (mm):0.0 x 0.0 x 0.00
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)144
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)0.0 x 0.0 x 0.00
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC105)-e8
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)75
Analog RGB InputYes
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ2500
Memory SupportNo
OSD Colors8x2 Color/ 8-Bit Palette
OSD Font RAM227
OSD Font ROM202
OSD TypeFont
Output Resolution (Max)XGA
PIPNo
Pkg. TypeTFBGA
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputDigital & Analog
TTL OutputYes
Touch-screen ControllerNo
YPbPr InputYes

Description

The TW8816B3 is a highly integrated multi-purpose LCD display solution for both analog and digital panels. To reduce BOM cost, TW8816B3 integrates an 8-bit MCU and a CCFL or LED controller. Through multiple input ports, TW8816B3 can directly display video and graphic content from a variety of devices including TV Tuners, DVD players, back-up cameras, DTV/DMB receivers, and navigation/GPS receivers.