Skip to main content
Highly Integrated LCD Controller with On-Chip MCU & CCFL Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QRY
Lead Count (#):128
Pkg. Dimensions (mm):0.00 x 0.00 x 1.40
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
ADC Input Frequency (MHz)75
Analog RGB InputYes
CCFL/LED ControllerCCFL & LED
CVBS InputYes
Color EnhancementYes
Comb Filter2D
De-Interlacer2D
Digital RGB/Y CbCr Input24 bit
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
MCU/MPUIntegrated
MIPI-CSI2 inputNo
MOQ288
Memory SupportNo
OSD Colors8x2 Color/ 8-Bit Palette
OSD Font RAM227
OSD Font ROM202
OSD TypeFont
Output Resolution (Max)XGA
PIPNo
Pitch (mm)0.5
Pkg. Dimensions (mm)0.0 x 0.0 x 1.40
Pkg. TypeLQFP
Price (USD)$8.42896
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputDigital & Analog
TTL OutputYes
Thickness (mm)1.4
Touch-screen ControllerNo
YPbPr InputYes

Description

The TW8816 is a highly integrated multi-purpose LCD display solution for both analog and digital panels. To reduce BOM cost, TW8816 integrates an 8-bit MCU and a CCFL controller. Through multiple input ports, TW8816 can directly display video and graphic content from a variety of devices including TV Tuners, DVD players, back-up cameras, DTV/DMB receivers and navigation/GPS receivers.