Skip to main content
Renesas Electronics Corporation
Low Cost Video Format Converter

Package Information

CAD Model:View CAD Model
Pkg. Type:QFN
Pkg. Code:LZS
Lead Count (#):56
Pkg. Dimensions (mm):8.0 x 8.0 x 0.90
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW8809-NA2-CRT)Download

Product Attributes

Lead Count (#)56
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Pkg. Dimensions (mm)8.0 x 8.0 x 0.90
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Country of AssemblyTAIWAN
Country of Wafer FabricationUSA
Analog RGB InputNo
CCFL/LED ControllerNo
CVBS InputYes (differential)
Color EnhancementNo
Comb Filter2D
De-Interlacer2D
Dual View OutputNo
External OSDNo
ISO 26262 (Functional Safety)QM
LVDS InputNo
LVDS OutputNo
Length (mm)8
MCU/MPUExternal
MIPI-CSI2 inputNo
MOQ4000
Memory SupportNo
OSD Colors16 Colors / 16-bit Pallette
OSD Font RAM256
OSD TypeFont
Output Resolution (Max)SVGA
PIPNo
Pitch (mm)0.5
Pkg. TypeQFN
Qualification LevelAEC-Q100 Grade 2
S-Video InputYes
SCART InputNo
Secondary OutputNo
TCON OutputNo
TTL OutputNo
Thickness (mm)0.9
Touch-screen ControllerNo
Width (mm)8
YPbPr InputNo

Description

The TW8809 is a low cost video format converter that can take either analog CVBS or 24-bit digital RGB format video and output these signals in ITU-R. 656 format. The video sources can be scaled and deinterlaced, so that the ITU-R BT. 656 output is already formatted to the desired resolution and in progressive format. In addition, the TW8809 has built-in OSD and image enhancement capabilities.