Skip to main content
4-Channel Video Decoders and Audio Codecs and Video Encoder for Security Application

Package Information

CAD Model:View CAD Model
Pkg. Type:LQFP
Pkg. Code:QEF
Lead Count (#):128
Pkg. Dimensions (mm):14.00 x 14.00 x 1.40
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.39.0090
RoHS (TW2866-LC1-CR)Download

Product Attributes

Lead Count (#)128
Carrier TypeTray
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Temp. Range (°C)-40 to +85°C
Analog OutputCVBS, S-video
Channels per device (#)4
Comb Filter2D
Inputs (#)8
InterfaceBT.656
Length (mm)14
MOQ180
Output FormatD1
Pitch (mm)0.4
Pkg. Dimensions (mm)14.0 x 14.0 x 1.40
Pkg. TypeLQFP
Price (USD)$30.99278
Qualification LevelStandard
Thickness (mm)1.4
Video DACYes
Width (mm)14

Description

The TW2866 includes four high quality NTSC/PAL/SECAM video decoders that convert analog composite video signal to digital component YCbCr data for security applications. Each channel contains 10 bit ADC and proprietary clamp and gain controllers and utilizes 4H comb filter for separating luminance & chrominance to reduce cross noise artifacts. The TW2866 adopts the image enhancement techniques, such as IF compensation filter, CTI and programmable peaking. TW2866 also includes one NTSC/PAL video encoder with two 10 bit DACs to support CVBS and YC output. The TW2866 also includes audio CODEC, which has five audio Analog-to-Digital converters and one Digital-to-Analog converter. A built-in audio controller can generate digital outputs for recording/mixing and accepts digital input for playback.