Skip to main content
Renesas Electronics Corporation
4 Channel Video QUAD/MUX Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP-HS
Pkg. Code:QLH
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 3.32
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP-HS
Carrier TypeTray
Lead Count (#)208
Length (mm)28
MOQ48
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)28.0 x 28.0 x 3.32
Temp. Range (°C)0 to +70°C
Thickness (mm)3.32
Width (mm)28

Description

The TW2834 has four high quality NTSC/PAL video decoders, dual color display controllers and dual video encoders. The TW2834 contains four built-in analog anti-aliasing filters, four 10-bit Analog-to-Digital converters, proprietary digital gain/clamp controller, high quality Y/C separator to reduce cross-noise and high performance dual scaler. Four built-in motion and blind detectors can increase the feature of a security system. The TW2834 has a flexible video display controller including basic QUAD and MUX functions. The TW2834 also has excellent graphic overlay function that displays character/bitmap for OSD, single box, 2D array box, and mouse pointer. The built-in channel ID CODEC allows auto decoding and displaying during playback and the additional scaler on the playback supports multi-cropping function of the same field or frame image. The TW2834 contains two video encoders with four 10-bit Digital-to-Analog converters for providing 2 composite or S-video outputs. The TW2834 also can be extended up to 8/16 channel video controller using chip-to-chip cascade connection.