Skip to main content
Renesas Electronics Corporation
HD/SD DVR Video Port Expander

Package Information

CAD Model:View CAD Model
Pkg. Type:LBGA
Pkg. Code:VFF
Lead Count (#):409
Pkg. Dimensions (mm):18.0 x 18.0 x 0.00
Pitch (mm):0.8

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeLBGA
Carrier TypeTray
MOQ84
FunctionDisplay MUX
Lead Count (#)409
Length (mm)18
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free Ball Terminal (SAC105)-e8
Pitch (mm)0.8
Pkg. Dimensions (mm)18.0 x 18.0 x 0.00
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Width (mm)18

Description

TW2828 is a display and recording MUX chip with HD SPOT capability designed to work with popular H. 264 CODEC on the market today. TW2828 provides a clean and cost effective MUX solution to the multi-channel PC HD DVR marketplace. On the embedded DVR market, using TW2828 in conjunction with a host SOC can deliver the most cost effective solution on the market.