Skip to main content
Renesas Electronics Corporation
4 Channel Video QUAD/MUX Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFP-HS
Pkg. Code:QLH
Lead Count (#):208
Pkg. Dimensions (mm):28.0 x 28.0 x 3.32
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypePQFP-HS
Carrier TypeTray
MOQ96
FunctionDisplay MUX
Lead Count (#)208
Length (mm)28
Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
Pb Free CategoryPb-Free 100% Matte Tin Plate w/Anneal-e3
Pitch (mm)0.5
Pkg. Dimensions (mm)28.0 x 28.0 x 3.32
Qualification LevelStandard
Temp. Range (°C)0 to +70°C
Thickness (mm)3.32
Width (mm)28

Description

The TW2824 has four high quality NTSC/PAL video decoders, dual color display controllers and dual video encoders. The TW2824 contains four 10-bit analog-to-digital converters, proprietary digital gain/clamp controller, high quality Y/C separator to reduce cross-noise and high performance dual scaler to provide various pictures. Four built-in motion and blind detectors can increase the feature of the security system. The TW2824 has a flexible video display controller including QUAD and MUX basic functions. The TW2824 also has an excellent graphic overlay function which displays character/bitmap, box and mouse pointer. The TW2824 contains two video encoders with four 10-bit digital-to-analog converters for providing 2 composite or S-video outputs.