Skip to main content
PCIe to PCI Bridge

Package Information

CAD Model: View CAD Model
Pkg. Type: TQFP
Pkg. Code: DAG176
Lead Count (#): 176
Pkg. Dimensions (mm): 20.0 x 20.0 x 1.4
Pitch (mm): 0.5

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type TQFP
Lead Count (#) 176
Pb (Lead) Free Yes
Carrier Type Tray
Length (mm) 20
MOQ 60
Moisture Sensitivity Level (MSL) 3
PCI Express (generation and ch) 1.1
PCIe Generation Gen1
PCIe Lanes (#) 1
Package Area (mm²) 400
Pb Free Category e3 Sn
Pitch (mm) 0.5
Pkg. Dimensions (mm) 20.0 x 20.0 x 1.4
Primary PCI Bus PCIe x1
Published No
Qty. per Carrier (#) 60
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Secondary Bus 32-bit PCI 33/66MHz
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.4
Transparency Mode Non-transparent, Transparent, Opaque
Width (mm) 20

Description

The Tsi382 provides a high performance, small footprint bridge from single lane PCI Express to 32 bit PCI. The device's PCI interface can operate up to 66 MHz. Three types of addressing modes are supported; transparent, opaque and non-transparent, giving designers flexibility.