| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | HM1023 |
| Lead Count (#): | 1023 |
| Pkg. Dimensions (mm): | 33.0 x 33.0 x 2.0 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 1023 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| DRAM I/F | DDR2-333 MHz |
| Length (mm) | 33 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 4 |
| PCI Bus | 133MHz/64-bit PCI-X |
| Package Area (mm²) | 1089 |
| Pb Free Category | e0 |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.0 |
| Pkg. Type | FCBGA |
| Power Consumption Max (W) | 2.27 |
| Processor Bus | PowerPC 7xx/7448 -167MHz |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2 |
| Width (mm) | 33 |
The TSI110 is a low-cost PowerPC interconnect device that bridges PCI/X, DDR2 SDRAM, Gigabit Ethernet, and Flash. The integrated features of the TSI110 serve to reduce the number of components in a system, resulting in significantly lower system cost, power, and design complexity. It is well suited for a variety of applications, including entry-level router and storage, consumer appliance, set-top box, video surveillance, video/IP, and printers.