| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | RM1023 |
| Lead Count (#): | 1023 |
| Pkg. Dimensions (mm): | 33.0 x 33.0 x 2.0 |
| Pitch (mm): | 1 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 4 |
| ECCN (US) | |
| HTS (US) |
| Lead Count (#) | 1023 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| DRAM I/F | DDR2-400 |
| Length (mm) | 33 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 4 |
| PCI Bus | 133MHz/64-bit PCI-X |
| Package Area (mm²) | 1089 |
| Pb Free Category | e1 SnAgCu |
| Pitch (mm) | 1 |
| Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.0 |
| Pkg. Type | FCBGA |
| Power Consumption Max (W) | 3.7 |
| Price (USD) | $254.6225 |
| Processor Bus | PowerPC 7xx/7448 -200MHz |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 70°C |
| Thickness (mm) | 2 |
| Width (mm) | 33 |
The TSI109 is a host bridge for PowerPC processors that supports PCI-X, DDR2-400 SDRAM, Gigabit Ethernet, and Flash. The device contains numerous integrated features that enable customers to reduce system design complexity and system costs. The TSI109 delivers industry-leading performance for customers in the wireless infrastructure, storage networking, network access, printer, military, and industrial automation markets.