Skip to main content
Renesas Electronics Corporation
Host Bridge

Package Information

CAD Model:View CAD Model
Pkg. Type:FCBGA
Pkg. Code:RM1023
Lead Count (#):1023
Pkg. Dimensions (mm):33.0 x 33.0 x 2.0
Pitch (mm):1

Environmental & Export Classifications

Pb (Lead) FreeNo
Moisture Sensitivity Level (MSL)4
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)1023
Pb (Lead) FreeNo
Carrier TypeTray
DRAM I/FDDR2-400
Length (mm)33
MOQ48
Moisture Sensitivity Level (MSL)4
PCI Bus133MHz/64-bit PCI-X
Package Area (mm²)1089
Pb Free Categorye1 SnAgCu
Pitch (mm)1
Pkg. Dimensions (mm)33.0 x 33.0 x 2.0
Pkg. TypeFCBGA
Power Consumption Max (W)3.7
Price (USD)$243.04333
Processor BusPowerPC 7xx/7448 -200MHz
Qty. per Carrier (#)24
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)2
Width (mm)33

Description

The TSI108 host bridge for PowerPC processors supports PCI-X, DDR2-400 SDRAM, Gigabit Ethernet, and Flash. The TSI108 is optimized for customers in the wireless infrastructure, storage networking, network access, printer, military, and industrial automation markets. Its flexible configuration options allow designers to develop their systems quickly and efficiently. It minimizes active power by disabling unused ports and clocks, while its integrated Clock Generator saves power over discrete devices.