| CAD Model: | View CAD Model |
| Pkg. Type: | FCBGA |
| Pkg. Code: | HC503 |
| Lead Count (#): | 503 |
| Pkg. Dimensions (mm): | 33.0 x 33.0 x 2.75 |
| Pitch (mm): | 1.27 |
| Pb (Lead) Free | No |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | |
| HTS (US) |
| Pkg. Type | FCBGA |
| Lead Count (#) | 503 |
| Pb (Lead) Free | No |
| Carrier Type | Tray |
| DRAM I/F | SDRAM - 133MHz |
| Length (mm) | 33 |
| MOQ | 48 |
| Moisture Sensitivity Level (MSL) | 3 |
| PCI Bus | 66MHz/64 bit PCI |
| Package Area (mm²) | 1089 |
| Pb Free Category | e0 |
| Pitch (mm) | 1.27 |
| Pkg. Dimensions (mm) | 33.0 x 33.0 x 2.75 |
| Power Consumption Max (W) | 2.5 |
| Processor Bus | PowerPC (MPC7xx)-100MHz |
| Qty. per Carrier (#) | 24 |
| Qty. per Reel (#) | 0 |
| Requires Terms and Conditions | Does not require acceptance of Terms and Conditions |
| Tape & Reel | No |
| Temp. Range (°C) | 0 to 105°C |
| Thickness (mm) | 2.75 |
| Width (mm) | 33 |
The TSI107 Host Bridge for PowerPC provides system interconnect between PowerPC processors, PCI peripherals, and local memory. The TSI107 provides many of the other necessities for embedded applications, including a high-performance memory controller and dual processor support; two-channel flexible DMA controller, an interrupt controller, an I2O-ready message unit, an inter-integrated circuit controller (I2C), and low-skew clock drivers.