Skip to main content
Renesas Electronics Corporation
DDR4 Temp Sensor with SPD

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NCG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeReel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionDigital Temp Sensor + DDR4 SPD EEPROM
Length (mm)2
MOQ2500
Package Area (mm²)6
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Pkg. TypeDFN
Qty. per Carrier (#)0
Qty. per Reel (#)2500
Reel Size (in)7
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR4
Supply Voltage (V)2.5 - 2.5, 3.3 - 3.3
Tape & ReelYes
Thickness (mm)0.75
Width (mm)3

Description

The TSE2004GB2C0 is a digital temperature sensor with integrated 4 Kbit EEPROM for memory modules. It features accuracy up to ±0.5°C and is designed to target applications demanding the highest level of temperature readout.