Skip to main content
DDR4 Temp Sensor with SPD

Package Information

CAD Model: View CAD Model
Pkg. Type: DFN
Pkg. Code: NCG8
Lead Count (#): 8
Pkg. Dimensions (mm): 2.0 x 3.0 x 0.75
Pitch (mm): 0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#) 8
Carrier Type Reel
Moisture Sensitivity Level (MSL) 1
Pb (Lead) Free Yes
Pb Free Category e3 Sn
Temp. Range (°C) 0 to 70°C
Function Digital Temp Sensor + DDR4 SPD EEPROM
Length (mm) 2
MOQ 2500
Package Area (mm²) 6
Pitch (mm) 0.5
Pkg. Dimensions (mm) 2.0 x 3.0 x 0.75
Pkg. Type DFN
Published No
Qty. per Carrier (#) 0
Qty. per Reel (#) 2500
Reel Size (in) 7
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
SDRAM Type DDR4
Supply Voltage (V) 2.5 - 2.5, 3.3 - 3.3
Tape & Reel Yes
Thickness (mm) 0.75
Width (mm) 3

Description

The TSE2004GB2B0 is a digital temperature sensor with integrated 4 Kbit EEPROM for memory modules. It features accuracy up to ±0.5°C was designed to target applications demanding highest level of temperature readout.

The TSE2004GB2C0 is the recommended alternative for new designs.