Skip to main content
Renesas Electronics Corporation
Digital Temp Sensor

Package Information

CAD Model:View CAD Model
Pkg. Type:DFN
Pkg. Code:NCG8
Lead Count (#):8
Pkg. Dimensions (mm):2.0 x 3.0 x 0.75
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeDFN
Lead Count (#)8
Carrier TypeTube
Moisture Sensitivity Level (MSL)1
Qty. per Reel (#)0
Qty. per Carrier (#)120
Pb (Lead) FreeYes
Pb Free Categorye3 Sn
Temp. Range (°C)0 to 70°C
FunctionDigital Temp Sensor
Length (mm)2
MOQ120
Package Area (mm²)6
Pitch (mm)0.5
Pkg. Dimensions (mm)2.0 x 3.0 x 0.75
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Supply Voltage (V)1.8 - 1.8
Tape & ReelNo
Thickness (mm)0.75
Width (mm)3

Description

1.8V Digital temperature sensor with accuracy up to ±0.5°C, designed to target applications demanding highest level of temperature readout. The sensor is fully compliant with JEDEC JC42.4 Component Specification. The digital temperature sensor comes with several user-programmable registers to provide maximum flexibility for temperature-sensing applications. The registers allow specifying critical, upper, and lower temperature limits as well as hysteresis settings. Both the limits and hysteresis values are used for communicating temperature events from the chip to the system. The sensor uses an industry standard 2-wire, I2C/SMBus serial interface, and allows up to eight devices to be controlled on the bus.