Skip to main content
Renesas Electronics Corporation
700V, 480mΩ, SuperGaN FET in DPAK TO-252

Package Information

CAD Model:View CAD Model
Pkg. Type:DPAK
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8541.29.0095
Pb (Lead) Free

Product Attributes

Pkg. TypeDPAK
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Assembly LocationCHINA
Wafer Fab LocationJAPAN
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)465
Coss (Typical) (pF)8
FET TypeN-Channel
Id max @ 25°C (A)5
Qg typ (nC)5.2
Qoss (nC)9.2
Qualification LevelStandard
Quality LevelStandard
RDSON (Typ) (mΩ)480
RDSON (max) (mΩ)560
Ron * Qoss (FOM)4416
V(TR)DSS max (V)800
Vds min (V)700
Vth typ (V)2
trr (Typical) (nS)27.6

Description

The TP70H480G4ZS 700V, 480mΩ, Gallium Nitride (GaN) FET is a normally-off device using Renesas’ Gen IV SuperGaN® platform. It integrates high-voltage GaN High Electron Mobility Transistor (HEMT) and low-voltage silicon MOSFET technologies, delivering superior reliability and performance. Renesas GaN achieves higher efficiency than silicon by minimizing gate charge, crossover loss, and reverse recovery charge. The TP70H480G4ZS is available in a DPAK TO-252 package with a common-source configuration.