Skip to main content
Renesas Electronics Corporation
700V 480mΩ SuperGaN FET in PQFN56

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN88
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):8 x 8
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8541.29.0095
Pb (Lead) Free

Product Attributes

Pkg. TypePQFN88
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)465
Coss (Typical) (pF)8
FET TypeN-Channel
Id max @ 25°C (A)5
Pkg. Dimensions (mm)8 x 8
Price (USD)$0.6885
Qg typ (nC)5.2
Qoss (nC)9.2
Qualification LevelStandard
RDSON (Typ) (mΩ)480
RDSON (max) (mΩ)560
Ron * Qoss (FOM)4416
V(TR)DSS max (V)800
Vds min (V)700
Vth typ (V)2
trr (Typical) (nS)27.6

Description

The TP70H480G4JSG 700V 480mΩ Gallium Nitride (GaN) FET, housed in a 5x6 PQFN performance package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, achieving over 2kV HBM ESD rating, to deliver exceptional performance, standard drive compatibility, ease of adoption, and enhanced reliability.