Skip to main content
Renesas Electronics Corporation
700V 150mΩ SuperGaN FET in PQFN88 Industry Package

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN88
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
ECCN (US)EAR99
HTS (US)8541.29.0095
Pb (Lead) Free

Product Attributes

Pkg. TypePQFN88
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Country of AssemblyCHINA
Country of Wafer FabricationJAPAN
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)491
Coss (Typical) (pF)27
FET TypeN-Channel
Id max @ 25°C (A)14.2
Price (USD)$1.5912
Qg typ (nC)5.5
Qoss (nC)27
Qualification LevelStandard
RDSON (Typ) (mΩ)150
RDSON (max) (mΩ)180
Ron * Qoss (FOM)4050
V(TR)DSS max (V)800
Vds min (V)700
Vth typ (V)2
trr (Typical) (nS)28.6

Description

The TP70H150G4LSGB 700V, 150mΩ Gallium Nitride (GaN) FET, housed in an 8x8 PQFN industry-standard package, is a normally-off device built on Renesas' Gen IV SuperGaN® platform. It integrates a high-voltage GaN HEMT with an optimized low-voltage silicon MOSFET, achieving over 2kV HBM ESD rating. This device delivers superior performance, standard drive compatibility, easy adoption, and enhanced reliability.