Skip to main content
Renesas Electronics Corporation
700V 130mΩ High‑Voltage GaN FET in PQFN 8×8 Performance Package

Package Information

CAD Model:View CAD Model
Pkg. Type:PQFN88, PP
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

HTS (US)8541.29.0095
RoHS (TP70H130G4PLSG-TR)EnglishJapanese
Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)

Product Attributes

Pkg. TypePQFN88, PP
Carrier TypeTape & Reel
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Assembly LocationCHINA
Wafer Fab LocationJAPAN
Blocking CapabilityUni-Directional Switch
Ciss (Typical) (pF)567
Coss (Typical) (pF)28
FET TypeN-Channel
Id max @ 25°C (A)16
Qg typ (nC)10.7
Qoss (nC)29.2
Qualification LevelStandard
RDSON (Typ) (mΩ)130
RDSON (max) (mΩ)163
Ron * Qoss (FOM)3796
V(TR)DSS max (V)800
Vds min (V)700
Vth typ (V)4

Description

The TP70H135G4PLSG 700V, 13mΩ Gallium Nitride (GaN) FET is a normally‑off device built on Renesas’ Gen IV Plus platform. It combines a state‑of‑the‑art high‑voltage GaN High Electron Mobility Transistor (HEMT) with a low‑voltage silicon MOSFET to deliver superior performance, standard gate‑drive compatibility, ease of adoption, and high reliability.

The Gen IV Plus SuperGaN® platform uses advanced epitaxial and patented device technologies to simplify manufacturability while improving efficiency through lower gate charge, reduced output capacitance, minimized crossover loss, and lower reverse‑recovery charge.