| CAD Model: | View CAD Model |
| Pkg. Type: | PQFN88 |
| Pkg. Code: | |
| Lead Count (#): | |
| Pkg. Dimensions (mm): | 8 x 8 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 3 |
| ECCN (US) | EAR99 |
| HTS (US) | 8541.29.0095 |
| Pb (Lead) Free |
| Pkg. Type | PQFN88 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 3 |
| Mounting Type | Surface Mount |
| Temp. Range (°C) | -55 to +150°C |
| Assembly Location | CHINA |
| Wafer Fab Location | JAPAN |
| Blocking Capability | Uni-Directional Switch |
| Ciss (Typical) (pF) | 588 |
| Coss (Typical) (pF) | 64 |
| FET Type | N-Channel |
| Id max @ 25°C (A) | 29 |
| Pkg. Dimensions (mm) | 8 x 8 |
| Qg typ (nC) | 11 |
| Qoss (nC) | 64 |
| Qualification Level | Standard |
| Quality Level | Standard |
| RDSON (Typ) (mΩ) | 72 |
| RDSON (max) (mΩ) | 85 |
| Ron * Qoss (FOM) | 4608 |
| V(TR)DSS max (V) | 800 |
| Vds min (V) | 650 |
| Vth typ (V) | 4 |
| trr (Typical) (nS) | 47 |
The TP65H070G4LSGEA 650V, 70mΩ, Gallium Nitride (GaN) FET is a normally-off device using Renesas' Gen IV SuperGaN® platform. It integrates state-of-the-art high-voltage GaN High Electron Mobility Transistor (HEMT) and low-voltage silicon MOSFET technologies, offering superior reliability and performance. Renesas GaN delivers higher efficiency than silicon by reducing gate charge, crossover loss, and reverse recovery charge. The TP65H070G4LSGEA is available in a PQFN88 3-pin performance package with a common-source configuration.