Skip to main content
Renesas Electronics Corporation
650V 110mΩ High-Voltage GaN Bidirectional Switch in TOLT Package

Package Information

CAD Model:View CAD Model
Pkg. Type:TOLT
Pkg. Code:
Lead Count (#):
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
HTS (US)8541.29.0095
RoHS (TP65B110HRU-TR)EnglishJapanese
Pb (Lead) Free
ECCN (US)

Product Attributes

Pkg. TypeTOLT
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)3
Mounting TypeSurface Mount
Temp. Range (°C)-55 to +150°C
Assembly LocationMALAYSIA
Blocking CapabilityBidirectional Switch
Ciss (Typical) (pF)810
Coss (Typical) (pF)63
FET TypeN-Channel
Id max @ 25°C (A)24
Qg typ (nC)6.8
Qoss (nC)62
Qualification LevelStandard
RDSON (Typ) (mΩ)110
RDSON (max) (mΩ)140
RXEN PolarityBidirectional GaN
Ron * Qoss (FOM)6820
V(TR)DSS max (V)800
Vds min (V)650
Vth typ (V)3
Wafer Fab LocationJAPAN

Description

The TP65B110HRU is a 650V 110mΩ common-drain bidirectional switch (BDS) built on Renesas' SuperGaN® Gen I bidirectional platform. It conducts current and blocks voltage in both directions with the smallest footprint and a best-in-class switching figure of merit. The device combines a monolithic, bidirectional high-voltage, depletion-mode GaN with normally-off low-voltage silicon MOSFETs to provide superior performance, high threshold for standard gate-drive compatibility, easy integration, and robust reliability for advanced power applications.