Skip to main content
25-Bit Configurable Registered Buffer for DDR2

Package Information

Pkg. Type: CABGA
Pkg. Code: BKG160
Lead Count (#): 160
Pkg. Dimensions (mm): 13.0 x 9.0 x 1.3
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 160
Pb (Lead) Free Yes
Carrier Type Tray
Length (mm) 13
MOQ 119
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 117
Pb Free Category e1 SnAgCu
Pitch (mm) 0.65
Pkg. Dimensions (mm) 13.0 x 9.0 x 1.3
Published No
Qty. per Carrier (#) 119
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.3
Width (mm) 9

Description

Not recommended for new designs