Skip to main content
25-Bit Configurable Registered Buffer for DDR2

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:BFG96
Lead Count (#):96
Pkg. Dimensions (mm):13.5 x 5.5 x 1.4
Pitch (mm):0.8

Environmental & Export Classifications

Pb (Lead) FreeYes
Moisture Sensitivity Level (MSL)3
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)96
Pb (Lead) FreeYes
Carrier TypeTray
Length (mm)13.5
MOQ270
Moisture Sensitivity Level (MSL)3
Package Area (mm²)74.3
Pb Free Categorye1 SnAgCu
Pitch (mm)0.8
Pkg. Dimensions (mm)13.5 x 5.5 x 1.4
PublishedNo
Qty. per Carrier (#)270
Qty. per Reel (#)0
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
Tape & ReelNo
Temp. Range (°C)0 to 70°C
Thickness (mm)1.4
Width (mm)5.5

Description

Not recommended for new designs