Skip to main content
25-Bit Configurable Registered Buffer for DDR2

Package Information

CAD Model: View CAD Model
Pkg. Type: CABGA
Pkg. Code: AFG96
Lead Count (#): 96
Pkg. Dimensions (mm): 11.5 x 5.0 x 1.2
Pitch (mm): 0.65

Environmental & Export Classifications

Pb (Lead) Free Yes
Moisture Sensitivity Level (MSL) 3
ECCN (US)
HTS (US)

Product Attributes

Pkg. Type CABGA
Lead Count (#) 96
Pb (Lead) Free Yes
Carrier Type Tray
Length (mm) 11.5
MOQ 270
Moisture Sensitivity Level (MSL) 3
Package Area (mm²) 57.5
Pb Free Category e1 SnAgCu
Pitch (mm) 0.65
Pkg. Dimensions (mm) 11.5 x 5.0 x 1.2
Published No
Qty. per Carrier (#) 270
Qty. per Reel (#) 0
Requires Terms and Conditions Does not require acceptance of Terms and Conditions
Tape & Reel No
Temp. Range (°C) 0 to 70°C
Thickness (mm) 1.2
Width (mm) 5

Description

The SSTUA32864B is a 25-Bit configurable registered buffer for DDR2 memory modules. This device is ideal for DDR2 400, 533 and 667.