Skip to main content
Renesas Electronics Corporation
DDR3 Register + PLL

Package Information

CAD Model:View CAD Model
Pkg. Type:CABGA
Pkg. Code:AKG176
Lead Count (#):176
Pkg. Dimensions (mm):13.5 x 8.0 x 1.1
Pitch (mm):0.65

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)3
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeCABGA
Lead Count (#)176
Carrier TypeReel
Moisture Sensitivity Level (MSL)3
Qty. per Reel (#)2000
Qty. per Carrier (#)0
Pb (Lead) FreeYes
Pb Free Categorye1 SnAgCu
Temp. Range (°C)0 to 70°C
FunctionRegister + PLL
Length (mm)13.5
MOQ2000
Package Area (mm²)108
Pitch (mm)0.65
Pkg. Dimensions (mm)13.5 x 8.0 x 1.1
Reel Size (in)13
Requires Terms and ConditionsDoes not require acceptance of Terms and Conditions
SDRAM TypeDDR3-800 to 1600
Supply Voltage (V)1.35 - 1.35, 1.5 - 1.5
Tape & ReelYes
Thickness (mm)1.1
Width (mm)8

Description

This 28-bit 1:2, or 26-bit 1:2 and 4-bit 1:1, registering clock driver with parity is designed for 1.35V and 1.5V VDD operation with parity is designed for 1.35V and 1.5V VDD operation.