Skip to main content
Renesas Electronics Corporation
USB Charging Port Power Switch and Controller

Package Information

CAD Model:View CAD Model
Pkg. Type:TQFN-16
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):3.0 x 3.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)16
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +85°C
480Mbps USB Data SwitchYes
CDPBC 1.1/BC 1.2
Custom Standard 2.7V (1A)Yes
Custom Standard 2.7V (2.4A)No
Custom Standard 2.7V (2A)Yes
DCPBC 1.1/BC 1.2
Galaxy TabletYes
Parametric CategoryUSB-C & Power Delivery
Pkg. Dimensions (mm)3.0 x 3.0
Pkg. TypeTQFN-16
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology)No
SDPBC 1.1/BC 1.2
Smart CDPYes
YD/T 1591-2009Yes

Description

The SLGC55544C is a combination of current-limited USB port power switch with a USB 2.0 high-speed data line (D+/D-) switch and USB charging port identification circuit. Applications include notebook PCs and other intelligent USB host devices. The wide bandwidth (2.6 GHz) data-line switch also features low capacitance and low on resistance, allowing signals to pass with minimum edge and phase distortion. The SLGC55544C monitors D+ and D-, providing the correct hand-shaking protocol with compliant client devices.