Skip to main content
Renesas Electronics Corporation
Quad-Channel Nanopower Rail-to-Rail Op Amp, VDD Range: 1.71-5.5V

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.5
Pitch (mm):0.4

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)EAR99
HTS (US)8542.33.0001

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
Wafer Fab LocationTAIWAN
AVOL (dB)120
Additional FeaturesSupported in Go Configure™ Software Hub
Bandwidth (MHz)0.01
CMRR (dB)100
Channels (#)4
EnableYes
Gain Min1
IBIAS (nA)0.002
IOUT (A)0.01
IS per Amp (mA)0.00038
InterfaceN/A
Longevity2032 Mar
MOQ5000
Memory TypeN/A
Nominal VDD1.71 - 5.5
Oscillator TypeN/A
PSRR (db)115
Pipe DelayN/A
Pitch (mm)0.4
Pkg. Dimensions (mm)2.0 x 3.5
Pkg. TypeSTQFN
Price (USD)$0.78908
Qty. per Reel (#)5000
Rail-to-Rail InputYes
Rail-to-Rail OutputYes
Single Supply Voltage Range (V)1.71 - 5.5
Slew Rate (V/µs)0.005
Special Features4x Op Amps
Thermal ShutdownNo
VOUT (V)5.5
VS (Max) (V)5.5

Description

The SLG88104 is a wide voltage range, 375nA quad-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.