| CAD Model: | View CAD Model |
| Pkg. Type: | STDFN |
| Pkg. Code: | |
| Lead Count (#): | 10 |
| Pkg. Dimensions (mm): | 2.0 x 2.0 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.33.0001 |
| Lead Count (#) | 10 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Pb (Lead) Free | Yes |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| AVOL (dB) | 120 |
| Additional Features | Supported in Go Configure™ Software Hub |
| Bandwidth (MHz) | 0.01 |
| CMRR (dB) | 100 |
| Channels (#) | 2 |
| Enable | Yes |
| Gain Min | 1 |
| IBIAS (nA) | 0.002 |
| IOUT (A) | 0.01 |
| IS per Amp (mA) | 0.00038 |
| Interface | N/A |
| Longevity | 2032 Mar |
| MOQ | 3000 |
| Memory Type | N/A |
| Nominal VDD | 1.71 - 5.5 |
| Oscillator Type | N/A |
| PSRR (db) | 115 |
| Pipe Delay | N/A |
| Pitch (mm) | 0.4 |
| Pkg. Dimensions (mm) | 2.0 x 2.0 |
| Pkg. Type | STDFN |
| Price (USD) | $0.44829 |
| Qty. per Reel (#) | 3000 |
| Rail-to-Rail Input | Yes |
| Rail-to-Rail Output | Yes |
| Single Supply Voltage Range (V) | 1.71 - 5.5 |
| Slew Rate (V/µs) | 0.005 |
| Special Features | 2x Op Amps |
| Thermal Shutdown | No |
| VOUT (V) | 5.5 |
| VS (Max) (V) | 5.5 |
The SLG88103 is a wide voltage range, 375nA dual-channel CMOS input operational amplifier capable of rail-to-rail input and output operation. Each amplifier can be individually powered down.