Skip to main content
Renesas Electronics Corporation
4-Input Fault Protection Sequencer

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSTQFN
Lead Count (#)14
Bias Voltage Range (V)2.3 - 5.5
EnableActive High
Preset Or Adjustable SequencePreset Order, Adjustable Delay
Sequenced Output ControlOpen Drain NMOS
Advanced FeaturesConfigurable Hardware Device, I2C compatible
Assembly LocationCHINA, TAIWAN
Description4-Input Fault Protection Sequencer
Initial Startup Requirementsx1 UVLO, x3 IN
Logic Level (s)CMOS
Monitored Channels for non-complianceConfigurable
Monitored Inputs4
Power Down SequencingYes
Sequenced Voltages2.3 - 5.5

Description

The SLG7SQ50537V is a compact 4-input fault protection sequencer designed to monitor multiple voltage rails and provide intelligent fault management in power systems. It features four voltage monitoring inputs, integrated fault detection, a dedicated Power-Good (PWR_GD) output, and configurable sequencing control to help protect sensitive system components during power-up and fault conditions. With I²C programmability and low power consumption, the device simplifies system-level power management while improving reliability in embedded and industrial applications.

For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.