Skip to main content
Renesas Electronics Corporation
Dual Reset Voltage Monitor

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN
Pkg. Code:
Lead Count (#):12
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeSTQFN
Lead Count (#)12
Bias Voltage Range (V)1.71 - 5.5
EnableActive High
Preset Or Adjustable SequenceWithout a regulated sequence
Sequenced Output ControlPush Pull
Advanced FeaturesConfigurable Hardware Device
Assembly LocationCHINA, TAIWAN
DescriptionDual Reset Voltage Monitor
Initial Startup Requirementsx1 UVLO, x1 RESET_IN2
Logic Level (s)CMOS
Monitored Inputs2
Power Down SequencingNo
Sequenced Voltages1.71 - 5.5

Description

The SLG7SQ50520V is a tiny dual-channel voltage supervisor designed to reliably monitor primary and secondary power rails. It monitors supply voltages from 1.7V to 5.5V and supports an additional configurable low-voltage monitoring input down to 625mV. With dual reset outputs, programmable or fixed reset delays, and flexible output configurations, the device provides robust power-failure detection and system reset control while minimizing board space requirements.

For custom configurations, visit GreenPAK™ Programmable Mixed-Signal Products.