Skip to main content
Renesas Electronics Corporation
5.5V, 4 mΩ, 2 A Load Switch with Protection Features

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN-16
Pkg. Code:
Lead Count (#):16
Pkg. Dimensions (mm):1.6 x 2.5 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)16
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)2
IDS Channel 1 (A)2
Input Quiescent Current Channel 1, max (µA)170
Input Quiescent Current Channel 1, typ (µA)120
Input Quiescent Current when OFF Channel 1, max (µA)2
Input Quiescent Current when OFF Channel 1, typ (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Internally Fixed
Over Current Protection Setting Range Channel 14 - 4
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Over Сurrent Protection Setting Range (A)4 - 4
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.6 x 2.5 mm
Pkg. TypeSTQFN-16
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesFixed CL, TSD
RDSON (Typ) (mΩ)4
RDSON (Typ) Channel 1 (mΩ)4
Ramp ControlCapacitor
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionYes
VD/VIN (Max)VDD
VD/VIN (Min)0.8
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.8
VIN Range (V)0.8 - 5.5
VIN Range Channel 1 (V)0.8 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.8
VOUT Discharge CircuitYes

Description

Operating from a 2.5V to 5.5V power supply and fully specified over the -40 °C to 85 °C temperature range, the SLG59M1713V is a high-performance 4mΩ, 2A single‑channel nFET load switch with adjustable inrush current control which is achieved by adjusting the VOUT slew rate with an external capacitor. Using a proprietary MOSFET design, the SLG59M1713V achieves a stable 4mΩ RDSON across a wide input/supply voltage range. Incorporating two‑stage current protection as well as thermal protection, the SLG59M1713V is designed for all 0.8V to 5.5V power rail applications. Using proprietary technology for high‑current operation, the SLG59M1713V is packaged in a space-efficient, low thermal resistance, RoHS-compliant 1.6mm x 2.5mm STQFN package.