Skip to main content
Renesas Electronics Corporation
5.5V, 16mΩ, 4.5A Dual Channel Load Switch with Discharge and Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-14
Pkg. Code:
Lead Count (#):14
Pkg. Dimensions (mm):1.0 x 3.0 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)14
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeDual N-Channel
IDS (A)4.5
IDS Channel 1 (A)4.5
IDS Channel 2 (A)4.5
Input Quiescent Current Channel 1, max (µA)100
Input Quiescent Current Channel 1, typ (µA)50
Input Quiescent Current Channel 2, max (µA)100
Input Quiescent Current Channel 2, typ (µA)50
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.1
Input Quiescent Current when OFF Channel 2, max (µA)1
Input Quiescent Current when OFF Channel 2, typ (µA)0.1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)No
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 3.0 mm
Pkg. TypeSTDFN-14
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
Protection FeaturesRCB, TSD
RDSON (Typ) (mΩ)16
RDSON (Typ) Channel 1 (mΩ)16
RDSON (Typ) Channel 2 (mΩ)16
Ramp ControlCapacitor
Reverse current blockingYes
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)VDD
VD/VIN (Min)0.85
VDD Range (V) (V)2.5 - 5.5
VDD max. (V)5.5
VDD min. (V)2.5
VDDl-VDDh (V)2.5 - 5.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)0.85
VIN Channel 2 max. (V)5.5
VIN Channel 2 min. (V)0.85
VIN Range (V)0.85 - 5.5
VIN Range Channel 1 (V)0.85 - 5.5
VIN Range Channel 2 (V)0.85 - 5.5
VIN max. (V)V5.5
VIN min. (V)V0.85
VOUT Discharge CircuitYes

Description

The SLG59M1603V dual N-channel load switch is designed for power switching applications. The part comes with two 4.5A-rated MOSFETs switched on by two ON control pins. The turn-on time for each MOSFET is independently adjusted by an external capacitor.