Skip to main content
Renesas Electronics Corporation
5.5V, 28.5mΩ, 1A Load Switch

Package Information

CAD Model:View CAD Model
Pkg. Type:STDFN-4
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):1.0 x 1.0 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)4
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableActive High
FET Pass Device TypeSingle P-Channel
IDS (A)1
IDS Channel 1 (A)1
Input Quiescent Current Channel 1, max (µA)0.5
Input Quiescent Current Channel 1, typ (µA)0.05
Input Quiescent Current when OFF Channel 1, max (µA)1
Input Quiescent Current when OFF Channel 1, typ (µA)0.02
Internal TVS Surge ProtectionNo
Output Discharge CircuitNo
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.0 x 1.0 mm
Pkg. TypeSTDFN-4
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
RDSON (Typ) (mΩ)28.5
RDSON (Typ) Channel 1 (mΩ)28.5
Ramp ControlInternally Fixed
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)1.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)1.5
VIN Range (V)1.5 - 5.5
VIN Range Channel 1 (V)1.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V1.5
VOUT Discharge CircuitNo

Description

The SLG59M1558V is designed for load switching applications with ultra-low quiescent current. This device comes with one 28.5mΩ 1.0A rated P‑channel MOSFET controlled by a single ON control pin. The product is packaged in an ultra‑small 1.0mm x 1.0mm package.