Skip to main content
Renesas Electronics Corporation
GreenFET Single N-Channel Load Switch

Package Information

Pkg. Type:
Pkg. Code:
Lead Count (#):4
Pkg. Dimensions (mm):
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)4
Current Monitor OutputNo
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)1
Internal TVS Surge ProtectionNo
Output Voltage Slew Rate set byInternally Fixed
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionNo
Parametric CategoryLoad Switches
Power Good (PG), FAULT indicatorNo
Power Monitor OutputNo
RDSON (Typ) (mΩ)40
Ramp ControlInternally Fixed
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Undervoltage ProtectionNo
VD/VIN (Max)5.5
VD/VIN (Min)2.5
VIN Channel 1 max. (V)5.5
VIN Channel 1 min. (V)2.5
VIN Range (V)2.5 - 5.5
VIN max. (V)V5.5
VIN min. (V)V2.5

Description

The SLG59M1466V is designed for load switching applications. The part comes with one 40 mΩ 1.0 A‑rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is fixed at 3 V/ms. The product is packaged in an ultra‑small 1.0 mm x 1.0 mm package.