Skip to main content

Features

  • Optimized for smartphone, notebook/tablet PC applications
  • 40 mΩ RDSON while supporting 1.0 A
  • Power supply/input voltage range: 2.5 V ≤ VD ≤ 5.5 V
  • Output voltage slew-rate control by resistor
  • Over-temperature protection
  • Sleep mode current (IDDOFF) in low µA range

Description

The SLG59M1442V is designed for load switching applications. The part comes with one 40 mΩ 1.0 A rated MOSFET controlled by a single ON control pin. The MOSFET’s ramp rate is adjustable depending on the input current level of the ON pin. The product is packaged in an ultra-small 1.0 mm x 1.0 mm package.

Applied Filters: