Skip to main content
Renesas Electronics Corporation
28V Tolerant, 24mΩ/12mΩ, 6A Power Splitter with Surge Protection and Reverse Current Blocking

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP-28
Pkg. Code:
Lead Count (#):28
Pkg. Dimensions (mm):2.98 x 1.69 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)28
Temp. Range (°C)-40 to +85°C
Current Monitor OutputNo
Discharge CircuitNo
EnableOUT: Active Low SYS: Active High
FET Pass Device TypePower Splitter
IDS (A)6
IDS Channel 1 (A)6
Input Quiescent Current Channel 1, typ (µA)180
Input Quiescent Current when OFF Channel 1, max (µA)2
Input Quiescent Current when OFF Channel 1, typ (µA)1
Internal TVS Surge ProtectionYes
Output Discharge CircuitNo
Output Voltage Slew Rate set byNo
Over Current Protection (OCP)No
Over Temperature Protection (OTP)No
Over Voltage ProtectionYes
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)2.98 x 1.69 mm
Pkg. TypeWLCSP-28
Power Good (PG), FAULT indicatorOUT: No SYS: PG
Power Monitor OutputNo
RDSON (Typ) (mΩ)12
RDSON (Typ) Channel 1 (mΩ)12
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionNo
Switch TypeSingle Input - Dual Output, Reverse Blocking
Undervoltage ProtectionYes
VD/VIN (Max)13
VD/VIN (Min)2.7
VIN Channel 1 max. (V)13.3
VIN Channel 1 min. (V)2.7
VIN Range (V)2.7 - 13.3
VIN Range Channel 1 (V)2.7 - 13.3
VIN max. (V)V13.3
VIN min. (V)V2.7
VOUT Discharge CircuitNo

Description

The SLG59H1302C is a 130V surge‑protected, 28V tolerant power splitter with two high‑current switches and a 0.1A capable LDO in a 28‑ball WLCSP. With independent control for each channel, the SLG59H1302C contains a 6A capable, 12mΩ nFET switch for the BUS‑to‑OUT path and a reverse‑blocking 6A capable, 24mΩ nFET switch for the BUS‑to‑SYS path. An internal, “Always On” LDO is 0.1A capable and can be used to supply power to downstream devices when the BUS terminal voltage is higher than 2.7V. When the SYS terminal turns on, the IC’s push‑pull PG output becomes asserted. The SLG59H1302C is fully specified over the industrial -40 °C to 85 °C temperature range.