Skip to main content
Renesas Electronics Corporation
12V, 18mΩ, 5A Load Switch with Programmable OVP and Analog Current Monitor Output

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN-18
Pkg. Code:
Lead Count (#):18
Pkg. Dimensions (mm):1.6 x 3.0 mm
Pitch (mm):

Environmental & Export Classifications

ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free
Moisture Sensitivity Level (MSL)

Product Attributes

Lead Count (#)18
Temp. Range (°C)-40 to +85°C
Current Monitor OutputYes
Discharge CircuitYes
EnableActive High
FET Pass Device TypeSingle N-Channel
IDS (A)5
IDS Channel 1 (A)5
Input Quiescent Current Channel 1, max (µA)600
Input Quiescent Current Channel 1, typ (µA)500
Input Quiescent Current when OFF Channel 1, max (µA)3
Input Quiescent Current when OFF Channel 1, typ (µA)1
Internal TVS Surge ProtectionNo
Output Discharge CircuitYes
Output Voltage Slew Rate set byCapacitor
Over Current Protection (OCP)Adjustable
Over Current Protection Setting Range Channel 11 - 5
Over Temperature Protection (OTP)Yes
Over Voltage ProtectionYes
Over Сurrent Protection Setting Range (A)1 - 5
Parametric CategoryLoad Switches
Pkg. Dimensions (mm)1.6 x 3.0 mm
Pkg. TypeSTQFN-18
Power Good (PG), FAULT indicatorFAULT
Power Monitor OutputNo
Protection FeaturesCL, TSD
RDSON (Typ) (mΩ)18
RDSON (Typ) Channel 1 (mΩ)18
Reverse current blockingNo
Reverse voltage detectionNo
Short Circuit ProtectionYes
Undervoltage ProtectionYes
VIN Channel 1 max. (V)13.2
VIN Channel 1 min. (V)4.5
VIN Range (V)4.5 - 13.2
VIN Range Channel 1 (V)4.5 - 13.2
VIN max. (V)V13.2
VIN min. (V)V4.5
VOUT Discharge CircuitYes
VOUT Slew-rate ControlCapacitor

Description

The SLG59H1120V is a high‑performance, self‑powered 18mΩ NMOS load switch designed for all 4.5V to 12V power rails up to 5A. Using a proprietary MOSFET design, the SLG59H1120V achieves a stable 18mΩ RDSON across a wide input voltage range and over temperature. By combining novel FET design and copper pillar interconnects, the SLG59H1120V package also exhibits a low thermal resistance for high‑current operation. Designed to operate over a -40°C to 85°C temperature range, the SLG59H1120V is available in a low thermal resistance, RoHS‑compliant, 1.6mm x 3.0mm STQFN package.