Features
- Optimized for Telecommunications Equipment, High‑performance Enterprise Computing, Motor Drives
- 13.3 mΩ RDSON
- Maximum Continuous Current: 5 A
- Wide Operating Supply Voltage: 4.5 V to 22 V
- Automatic nFET SOA Protection
- 4-Level, Pin-selectable VIN Overvoltage Lockout
- Capacitor-adjustable Inrush Current Control
- Two stage Current Limit Protection:
- Resistor-adjustable Active Current Limit
- Fixed 0.5 A Short-circuit Current Limit
- ON-OFF Control: Active HIGH
Description
The SLG59H1007V is a high‑performance, self‑powered 13.3 mΩ NMOS load switch designed for all 4.5 to 22 V power rails up to 5 A. Using a proprietary MOSFET design, the SLG59H1007V achieves a stable 13.3 mΩ RDSON across a wide input voltage range and over temperature. In combining novel FET design and copper pillar interconnects, the SLG59H1007V package also exhibits a low thermal resistance for high-current operation. Designed to operate over a -40 °C to 85 °C range, the SLG59H1007V is available in a low thermal resistance, RoHS‑compliant, 1.6 mm x 3.0 mm STQFN package.
Applications
- Power-Rail Switching
- Multifunction Printers
- Large-format Copiers
- Telecommunications Equipment
- High-performance Computing
- 5 V, 12 V, 15 V, and 20 V Point‑of‑Load Power Distribution
- Motor Drives
Applied Filters:
Loading