Skip to main content
Renesas Electronics Corporation
High Voltage Gate Driver

Package Information

CAD Model:View CAD Model
Pkg. Type:TDFN-8
Pkg. Code:
Lead Count (#):8
Pkg. Dimensions (mm):2 x 2
Pitch (mm):0.5

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)8
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Pb (Lead) FreeYes
Input Voltage Range (V)1 - 20
MOQ3000
Number of Controlled Supplies (#)3
Parametric CategoryHigh-Side FET Drivers
Pitch (mm)0.5
Pkg. Dimensions (mm)2 x 2
Pkg. TypeTDFN-8
Qty. per Reel (#)3000
Vcc (V)5V

Description

The SLG55321 is a triple rail high-voltage gate driver with an internal charge pump for single, dual, and triple N-Channel MOSFETs with VGS < 20V. Soft switching 1.0V to 20V power rail.