| CAD Model: | View CAD Model |
| Pkg. Type: | TQFN |
| Pkg. Code: | B3 |
| Lead Count (#): | 14 |
| Pkg. Dimensions (mm): | 2.0 x 2.2 |
| Pitch (mm): | 0.4 |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free | Yes |
| Pkg. Type | TQFN |
| Lead Count (#) | 14 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Temp. Range (°C) | -40 to +85°C |
| Assembly Location | TAIWAN |
| Wafer Fab Location | TAIWAN |
| Additional Features | Supported in Go Configure™ Software Hub |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 5 |
| CNT/DLY (Max) (#) | 4 |
| Comm. Interface | I2C |
| D Flip-flops (DFFs) (#) | 8 |
| Function | 3-ch PMIC |
| GPIOs (#) | 5 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 0.8 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 0 |
| Interface | I2C |
| LUTs (Max) (#) | 8 |
| Memory Type | OTP |
| Noise (10Hz to 100kHz) (μVrms) | 16 |
| Nominal VDD | 2.8 - 5 |
| Oscillator Type | Internal Oscillator (8 MHz) |
| Output Current 1 (Max) (A) | 0.8 |
| Output Current Max (A) | 0.8 |
| Output Voltage (Max) (V) | 3.75 |
| Output Voltage (Min) (V) | 0.5 |
| Outputs (#) | 3 |
| PSRR (db) | 98.5 |
| Parametric Category | System PMIC |
| Pb (Lead) Free | Yes |
| Pkg. Dimensions (mm) | 2.0 x 2.2 |
| Price (USD) | $1.07137 |
| Product Category | LDO, PMIC, Power Management, Dual Supply |
| Qualification Level | Standard |
| Quiescent Current | 14 |
| Special Features | 3x LDO (1x HP 475mA; 1x HV 500mA; 1x LV/Load Switch 800mA), Remote Sense |
| Step-up DC/DC converter Channels (#) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Total step-down DC/DC converter channels (#) | 0 |
| USB-Power Management | No |
| VDD2 (V) | 1.2 - 5 |
The SLG51003V 3-channel high PSRR LDO Power GreenPAK™ programmable mixed-signal matrix contains three compact and customizable low-dropout regulators and is designed for advanced sensor applications and other battery-powered equipment. The device is offered in a small plastic TQFN package for an affordable PCB solution.
The SLG51003V features high PSRR and low noise performance, high peak current capability on all channels, a user pin-selectable I²C slave address, and customizable configurations and controls for advanced scenarios and power sequencing. Easy-to-use free development software via the Go Configure™ Software Hub is also available to provide developers with a fast ramp to high-volume production.