| CAD Model: | View CAD Model |
| Pkg. Type: | WLCSP |
| Pkg. Code: | |
| Lead Count (#): | 16 |
| Pkg. Dimensions (mm): | 1.675 x 1.675 |
| Pitch (mm): |
| Moisture Sensitivity Level (MSL) | 1 |
| ECCN (US) | EAR99 |
| HTS (US) | 8542.39.0090 |
| Pb (Lead) Free |
| Lead Count (#) | 16 |
| Carrier Type | Tape & Reel |
| Moisture Sensitivity Level (MSL) | 1 |
| Temp. Range (°C) | -40 to +85°C |
| Additional Features | Supported in Go Configure™ Software Hub |
| Assembly Location | TAIWAN |
| Battery Interface | No |
| Bus Voltage (Max) (V) | 1.8 |
| Comm. Interface | I2C |
| Function | 6-ch PMIC |
| GPIOs (#) | 4 |
| Input Voltage (Max) (V) | 5 |
| Input Voltage (Min) (V) | 0.8 |
| Input Voltage Range (V) | 0.5 - 5 |
| Integrated Battery Charger | No |
| Integrated step-down DC/DC Converter Channels (#) | 0 |
| Interface | I2C |
| LDOs | 6 |
| LUTs (Max) (#) | 12 |
| Linear Output | Yes |
| Memory Type | OTP |
| Noise (10Hz to 100kHz) (μVrms) | 13 |
| Nominal VDD | 2.8 - 5 |
| Oscillator Type | Internal Oscillator (8 MHz) |
| Output Current 1 (Max) (A) | 0.8 |
| Output Current Max (A) | 1 |
| Output Voltage (Max) (V) | 3.75 |
| Output Voltage (Min) (V) | 0.5 |
| Outputs (#) | 6 |
| PSRR (db) | 102 |
| Parametric Category | Multi-Channel Power Management ICs (PMICs) |
| Pkg. Dimensions (mm) | 1.675 x 1.675 |
| Pkg. Type | WLCSP |
| Price (USD) | $1.05966 |
| Qualification Level | Standard |
| Quiescent Current | 14 |
| Special Features | Synchronized, 6x LDO (1x HP 475mA; 4x HV 500mA; 1x LV/Load Switch 1000mA) |
| Step-up DC/DC converter Channels (#) | 0 |
| Temperature Sensor (ch) (#) | 1 |
| Total step-down DC/DC converter channels (#) | 0 |
| USB-Power Management | No |
| VIN Range (V) | 0.5 - 5 |
| Wafer Fab Location | TAIWAN |
The SLG51001 IC contains six compact and customizable low-dropout regulators and is designed for high-performance camera modules, advanced sensor systems, and other small multi-rail applications.
Offering many benefits, this IC exceeds the power performance requirements of newer image sensors to help produce the best image quality. It helps system designers meet stringent noise budgets and offers a small integrated power solution that replaces six discrete channels to reduce board space. The configurable VOUT settings, sequencing, and resources satisfy multiple project requirements, reducing the need for re-design, sourcing, and qualification. With the SLG51001, users can create a variety of functions and control logic for applications like power sequencing, fault signaling, input conditioning, and glue logic. Additionally, the unique GUI-based development software enables a completely graphical design configuration process.