Skip to main content
Renesas Electronics Corporation
Power GreenPAK Programmable Mixed-Signal IC, VDD Range: 2.8-5.0V, 6 GPIOs, I2C, High PSRR, Low Noise Multi-Output LDO IC (7 Сhannels)

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):1.675 x 2.075
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
ECCN (US)EAR99
HTS (US)8542.39.0090
Pb (Lead) Free

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +85°C
Additional FeaturesSupported in Go Configure™ Software Hub
Assembly LocationTAIWAN
Battery InterfaceNo
Bus Voltage (Max) (V)1.8
Comm. InterfaceI2C
Function7-ch PMIC
GPIOs (#)6
Input Voltage (Max) (V)5
Input Voltage (Min) (V)0.8
Input Voltage Range (V)0.5 - 5
Integrated Battery ChargerNo
Integrated step-down DC/DC Converter Channels (#)0
InterfaceI2C
LDOs7
LUTs (Max) (#)12
Linear OutputYes
Memory TypeOTP
Noise (10Hz to 100kHz) (μVrms)13
Nominal VDD2.3 - 5.5
Oscillator TypeInternal Oscillator (8 MHz)
Output Current 1 (Max) (A)1
Output Current Max (A)0.8
Output Voltage (Max) (V)3.75
Output Voltage (Min) (V)0.5
Outputs (#)7
PSRR (db)102
Parametric CategoryMulti-Channel Power Management ICs (PMICs)
Pipe Delay-
Pkg. Dimensions (mm)1.675 x 2.075
Pkg. TypeWLCSP
Price (USD)$1.2812
Qualification LevelStandard
Quiescent Current14
Special FeaturesSynchronized, 7x LDO (2x HP 475mA; 3x HV 500mA; 2x LV/Load Switch 800mA)
Step-up DC/DC converter Channels (#)0
Temperature Sensor (ch) (#)1
Total step-down DC/DC converter channels (#)0
USB-Power ManagementNo
VIN Range (V)0.5 - 5
Wafer Fab LocationTAIWAN

Description

The SLG51000 IC contains seven compact and customizable low-dropout regulators and is designed for high-performance camera modules, advanced sensor systems, and other small multi-rail applications.

Two integrated LDOs are optimized to meet the requirements of high-performance analog circuits. They provide very low output voltage noise characteristics of 13μV (rms) in addition to high PSRR of 81dB at 1MHz and tight output voltage accuracy of ±1% over temperature.

Two LDOs can be configured to operate as load switches, which are optimized to meet the requirements of low RON. By using efficient DC/DC switching regulators upstream in conjunction with SLG51000's linear regulators and load switches downstream, applications can leverage the best characteristics of each to simultaneously achieve low power, low noise, and low voltage dropout, respectively.

Built-in safety protection, such as undervoltage lockout, over-temperature protection, and current limit, ensures that the ICs are operating under nominal conditions. The SLG51000 has an I2C-compatible interface for flexible power control. The device is available in a small 20-pin WLCSP package with a wide ambient operating temperature range of -40°C to 85°C.