Skip to main content
Renesas Electronics Corporation
HVDCP Quick Charge 2.0 Identification

Package Information

CAD Model:View CAD Model
Pkg. Type:STQFN-20
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):2.0 x 3.0
Pitch (mm):

Environmental & Export Classifications

Moisture Sensitivity Level (MSL)1
Pb (Lead) Free
ECCN (US)
HTS (US)

Product Attributes

Lead Count (#)20
Carrier TypeTape & Reel
Moisture Sensitivity Level (MSL)1
Temp. Range (°C)-40 to +85°C
480Mbps USB Data SwitchNo
CDPBC 1.2
Custom Standard 2.7V (1A)No
Custom Standard 2.7V (2.4A)No
Custom Standard 2.7V (2A)No
DCPBC 1.2
Galaxy TabletNo
Parametric CategoryUSB-C & Power Delivery
Pkg. Dimensions (mm)2.0 x 3.0
Pkg. TypeSTQFN-20
QC 2.0 (Qualcomm® Quick Charge™ 2.0 Technology)Yes
SDPBC 1.2
Smart CDPNo
YD/T 1591-2009No

Description

Renesas' advanced, NVM-based, Configurable Mixed-Signal IC (CMIC) solutions combine and consolidate USB BC 1.2 (including Apple 2.4 A) and Qualcomm® Quick Charge™ 2.0 battery-charging identification requirements into cost-effective and small-form factor solutions. New or custom features can be added to these easy-to-modify CMICs to speed up time-to-market from concept to production in a matter of weeks instead of months. All Renesas solutions are Qualcomm approved and Underwriters Laboratories certified.