Skip to main content
Renesas Electronics Corporation
Low-Power FPGA with 1120 LUTs, 19 GPIOs, OTP/SPI Config, in Compact Package for Space-Constrained Digital Designs

Package Information

CAD Model:View CAD Model
Pkg. Type:WLCSP
Pkg. Code:
Lead Count (#):20
Pkg. Dimensions (mm):1.85 x 1.64 0.35 pitch
Pitch (mm):

Environmental & Export Classifications

Pb (Lead) Free
Moisture Sensitivity Level (MSL)
ECCN (US)
HTS (US)

Product Attributes

Pkg. TypeWLCSP
Lead Count (#)20
Temp. Range (°C)-40 to +85°C
Assembly LocationTAIWAN
BRAM (kbit)32
Configuration ModesOTP, SPI Controller, SPI Target
D Flip-flops (DFFs) (#)1120
Distributed Memory (kbit)5
GPIOs (#)16
LVDS Channels (#)0
Look-up Table (LUTs)1120
Memory TypeOTP
On-chip OscillatorYes
On-chip Oscillator Freq.50MHz
PLLs1
Pkg. Dimensions (mm)1.85 x 1.64 0.35 pitch
Sleep/Reset Mode Current (µA)14
Special FeaturesSleep Mode
Static State Iddc (µA)52
Vddc1.05 - 1.15
Vddio1.71 - 3.465
Vddio Domains (#)1

Description

The SLG47910V ForgeFPGA provides a small, low-power component for common FPGA applications. Using this device, a circuit design is created by programming the one-time programmable (OTP) non-volatile memory (NVM) to configure the interconnect logic, the IO pins, and the macrocells of the SLG47910V. This highly versatile device allows a wide variety of FPGA applications to be designed within a very small, low-power integrated circuit.

This device is revolutionizing the low-density FPGA space. By combining a robust and well-sorted feature set with low power consumption, low price, and free, easy-to-use development software, the SLG47910V ForgeFPGA opens the door to low-density FPGA development to anyone and everyone.

Benefits

  • Ultra-low power consumption for use in even the most demanding wearable and power-constrained applications
  • Small package size to allow for tremendous design flexibility
  • Advanced 6-input 2-output lookup table (LUT) structure for increased efficiency in high-usage designs
  • Low price that opens the low-density FPGA market to customers of all sizes